X-Light 180 flush mounting accessory for range
X-LIGHT 180
LEGRAND
X-Light 180 flush mounting accessory for range
REF. 660195
EAN.
3414972242226
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Accessory | Yes |
Spare part | No |
Transparent | No |
Colour | White |
Material | Plastic |
Length | 202 mm |
Width | 128.5 mm |
Height | 54 mm |
---|---|
Built-in depth | 50 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
RAL-number | 9003 |
Mounting method | Flush-mounted |