Voltage surge protect PV 600V type 2
LEGRAND
Voltage surge protect PV 600V type 2
REF. 414155
EAN.
3414970806871
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | No |
System configuration TN-C | No |
System configuration TN-C-S | No |
System configuration TN-S | No |
System configuration TT | No |
System configuration other | Yes |
Number of conductors (without earthing) | 2 |
Nominal discharge surge current In (8/20) | 40 kA |
Nominal voltage DC | 600 V |
Max. continuous voltage DC | 720 V |
Voltage protection level | 4 kV |
---|---|
Integrated backup fuse | No |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 3 modular spacing |
Max. conductor cross section solid (solid, stranded) | 35 mm² |
Max. conductor cross section flexible (fine-strand) | 25 mm² |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |