UXone surface Hotel Thermostat 230V in black color with DND MUR
Uxone
LEGRAND
UXone surface Hotel Thermostat 230V in black color with DND MUR
REF. 048923
EAN.
3414972236249
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Mounting method | Surface mounted |
With display | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Other |
Surface finishing | Matt |
Colour | Black |
---|---|
RAL-number (similar) | 9017 |
Transparent | No |
Manual set point setting | Yes |
Presence button | No |
Parallel-service possible | Yes |
Degree of protection (IP) | IP20 |
With bus connection | No |
Min. depth of built-in installation box | 0 mm |
Width | 129 mm |
Height | 93 mm |
Depth | 29 mm |