Surface mounting box for one P17 Tempra interlocked switched socket with small flange 16 A
LEGRAND
Surface mounting box for one P17 Tempra interlocked switched socket with small flange 16 A
REF. 057751
EAN.
3414970990907
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Housing material | Plastic |
---|---|
Power supply/connection possibility | Other |
Handling | Hangable |
Degree of protection (IP) | Other |
Military model | No |
Colour | Grey |