Single phase split core CT - for 80 x 160 mm bar - transf ratio 3000/5
LEGRAND
Single phase split core CT - for 80 x 160 mm bar - transf ratio 3000/5
REF. 412168
EAN.
3414970593719
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 3000 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 20 VA |
Accuracy class | 0.5 |
Calibrated | Yes |
---|---|
With shock protection | Yes |
With copper rail | No |
Secondary connection | Screw connection |