Signaling devices for corridors: Corridor display unit - 10 character display - double sided
-
LEGRAND
Signaling devices for corridors: Corridor display unit - 10 character display - double sided
REF. 076605
EAN.
3245060766054
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 27-27 V |
---|---|
Type of current | DC |
Colour of lamp hood | White |
Lamp type | LED |
Loudness | 55 dB |
Type of optical signal | Other |
Type of acoustic signal device | Other |
Type of acoustic signal | Pulse tone |
Mounting method | Surface mounting |
---|---|
Housing colour | White |
Degree of protection (IP) | IP42 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |