Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 400 V~/=
LEGRAND
Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 400 V~/=
REF. 026168
EAN.
3245060261689
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 400-400 V |
---|---|
Rated control supply voltage AC 60 Hz | 400-400 V |
Rated control supply voltage DC | 400-400 V |
Voltage type for actuating | AC/DC |
Type of electric connection | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of contacts as change-over contact | 0 |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |