Seal for surface correction Soliroc - for 2-gang plate
Soliroc™
LEGRAND
Seal for surface correction Soliroc - for 2-gang plate
REF. 077886
EAN.
3245060778866
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 176 mm |
Height | 105 mm |
Depth | 3 mm |
---|---|
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Colour | Black |
Documentation
8 documents
Agreement
OC / CB-FR_707077/M1
(0.43 Mo)
Agreement
OC / CB-FR_701873
(0.58 Mo)
Agreement
OC / CB-FR_700177/A1
(0.71 Mo)
Agreement
NF-NF012_4236
(0.53 Mo)
Agreement
NF-NF012_4239
(0.53 Mo)
Agreement
OC / CB-619737
(0.96 Mo)
Agreement
OC / CB-569889/A1
(1.34 Mo)
Agreement
OC / CB-FR_707077
(0.39 Mo)
SELECT AN ACTION