Safety transformer 230 V / 12 V - 63 VA - 2 x 4 mm²
LEGRAND
Safety transformer 230 V / 12 V - 63 VA - 2 x 4 mm²
REF. 042760
EAN.
3245060427603
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Secondary voltage 1 | 12-12 V |
Rated apparent power | 63 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
Relative short circuit voltage | 11 % |
---|---|
Width | 182 mm |
Height | 92 mm |
Depth | 112 mm |
Degree of protection (IP) | IP55 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |