Patch cord RJ45/RJ45 category 8 S/FTP LSZH aqua 2m
LCS³
LEGRAND
Patch cord RJ45/RJ45 category 8 S/FTP LSZH aqua 2m
REF. 033703
EAN.
3414970981684
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | S/FTP |
---|---|
Category | 8 |
Length | 2 m |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Blue |
Anti-kink sleeve | None |
Locking lever | Yes |
Colour anti-kink sleeve | Other |
Fire retardant version | Yes |
---|---|
Cable construction | 1x4 |
Pin assignment | 1:1 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Operating / setting temperature | -20-60 °C |
Storage temperature | 0-50 °C |
Cable nature for connection | Flexible |