Optic drawer 19 inches 1U sliding equipped with 12 SC APC duplex single-mode connectors for 24 fibres
LCS³
LEGRAND
Optic drawer 19 inches 1U sliding equipped with 12 SC APC duplex single-mode connectors for 24 fibres
REF. 032166
EAN.
3414970958389
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 24 |
---|---|
Suitable for number of module inserts | 12 |
With number of couplings/adapters | 2 |
With front plate | No |
With housing | No |
With pigtails | No |
Fibre type | Single mode |
Fibre class | OS2 |
APC-version | Yes |
Type of connector external | SC duplex |
---|---|
Type of connector interior | SC duplex |
Colour | Other |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
Height | 43.6 mm |
Width | 482.6 mm |
Depth | 238.6 mm |