Nylon nut RAL 9011 m 16x1,5
LEGRAND
Nylon nut RAL 9011 m 16x1,5
REF. 386672
EAN.
8009561385924
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 16 |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Shock resistant | Yes |
Colour | Black |