Noiseless pulse operated latching relay CX³ single pole -16A-250V~-1 NO contact - control coil voltage 230V~ - 1 module
CX³
LEGRAND
Noiseless pulse operated latching relay CX³ single pole -16A-250V~-1 NO contact - control coil voltage 230V~ - 1 module
REF. 412400
EAN.
3245064124003
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Electronic for centralized control |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of contacts as change-over contact | 0 |
Control voltage 1 | 210-250 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Documentation
SELECT AN ACTION