Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
EMDX³ with Netatmo
LEGRAND
Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
REF. 412033
EAN.
3414972330800
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of meter | Electronic |
---|---|
Nominal current (In) | 60 A |
Max. current (Imax) | 80 A |
Nominal voltage (Un) N-L | 100-240 V |
Frequency | 50-60 Hz |
Pole type | Single phase |
Model | Measurement transformer |
Energy type | Effective power |
Suitable for | Purchase/supply |
Tariff type | Two-tariff |
Tariff control | Internal/external |
Measurement type load profile | Yes |
Calibrated | Yes |
Approval | Domestic |
Pulse output | None |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 5 |
Width | 90 mm |
Depth | 77 mm |
Height | 83 mm |
Type of interface | Other |
EEC40 signature | No |
With lock code | No |
Number of positions total (counter) | 5 |
Degree of protection (IP) | IP40 |
---|---|
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-55 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | automatic terminal |
Label space/information surface | No |
Connected object | Yes |
Operating method | Network , Wifi network , Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
With voice command | No |
Interoperable connection Protocol | No |
Connectable by Internet box | Yes |
Application name | Home + Control |
Product use function | Energy measurement and metering |
Programmable | Yes |