Modular chassis to compose uprights for Atlantic and Marina cabinets - 800x800 - metal finish - RAL 7035
Atlantic & Marina
LEGRAND
Modular chassis to compose uprights for Atlantic and Marina cabinets - 800x800 - metal finish - RAL 7035
REF. 433032
EAN.
3414971980488
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 800 mm |
---|---|
Width | 800 mm |
Depth | 113 mm |
Number of DIN-rails | 0 |
Number of modular spacings per DIN-rail | 0 |
Type of covering | With notch |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |