
Metal locking nut - PG 42
LEGRAND
Metal locking nut - PG 42
REF. 386629
EAN.
8009561462595
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 42 |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
---|---|
Halogen free | TRUE |
Shock resistant | Yes |
Colour | Colourless |