Metal door for XL3 S 630 enclosures usable faceplate height 1050 mm width 16 modules
XL³ S 630
LEGRAND
Metal door for XL3 S 630 enclosures usable faceplate height 1050 mm width 16 modules
REF. 337661
EAN.
3414970898548
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 418 mm |
Height | 1124 mm |
Depth | 54 mm |
EMC-version | No |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | White |
Degree of protection (IP) | IP40 |
Documentation
5 documents
Agreement
LOVAG-IT 18.130
(0.56 Mo)
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION