Marker Memocab - for wiring - black capital letter on white background - ''B''
LEGRAND
Marker Memocab - for wiring - black capital letter on white background - ''B''
REF. 037827
EAN.
3245060378271
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Cable diameter | 0.8-2.2 mm |
Length | 3.8 mm |
Width | 2.3 mm |
Colour | White |
---|---|
Transparent | No |
With label space | Yes |
Imprint | Letters |
Mounting method | Other |