LCS³ 10" PDU 1U 4 x 2P+E german standard with 1m power supply cord
LCS³
LEGRAND
LCS³ 10" PDU 1U 4 x 2P+E german standard with 1m power supply cord
REF. 646801
EAN.
3414970765185
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting dimension (standardised) | 254 mm (10 inch) |
---|---|
Mounting size | 254 mm |
Mounting direction | Horizontal/vertical |
Electrical connection | Connection cable with plug |
Cable length | 1 m |
Number of miniature circuit breakers (MCB) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 4 |
Number of socket outlets with earth pin | 0 |
Number of C13 socket outlets | 0 |
Number of C19 socket outlets | 0 |
Number of C20 socket outlets | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of other socket outlets | 0 |
Number of height units | 1 |
Length | 237 mm |
Width | 44.3 mm |
Depth | 52.5 mm |
Supply voltage | 230 V |
Over voltage category | 2 |
Mains filter | No |
Switchable | No |
SNMP | No |
With display | No |
---|---|
Evaluation | Local |
With LED indication | No |
With fuse | No |
Ampere meter | No |
Temperature measurement | No |
With mounting material | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Supply current | 16-16 A |
Frequency | 50-60 Hz |
Standby consumption | 0 mA |
Nominal discharge surge current In (8/20) | 0 kA |
Terminal marking indication | No |
RAL-number | 9017 |
Connection type | Not applicable |
Cable nature for connection | Flexible |
Cable section | 1.5-1.5 mm² |
Maximum Input cable diameter | 10 mm |
Number of RCCBs | 0 |
Connected object | No |