
LC duplex block for 12 multimode fibres - aqua
LCS³
LEGRAND
LC duplex block for 12 multimode fibres - aqua
REF. 032137
EAN.
3414971400313
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 12 |
---|---|
With number of couplings/adapters | 12 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Multi mode 50/125 |
APC-version | No |
Type of connector external | LC-Duplex |
Type of connector interior | LC-Duplex |
Colour | Black |
RAL-number | 9017 |
Mounting method | Other |
Height | 23 mm |
---|---|
Width | 108.8 mm |
Depth | 38.4 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Terminal marking indication | No |
Prewired | No |
Label space/information surface | FALSE |
Fitted with door or cover | No |
Cable support | Not applicable |