Keor Compact Batt Cabinet 15kVA with internal batteries
Keor COMPACT
LEGRAND
Keor Compact Batt Cabinet 15kVA with internal batteries
REF. 311096
EAN.
3414972095785
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
USB interface | No |
---|---|
With communication interface RS-232 | No |
SNMP | No |
Voltage type | DC |
Height | 890 mm |
Width | 260 mm |
Depth | 850 mm |
Weight | 139.5 kg |
Construction type | Free standing model |
Modular | No |
Potential free switch contact | No |
Input connection | Fixed connection |
Number of output connections C13 | 0 |
---|---|
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 0 |
Number of output connections French standard (Type E) | 0 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-70 °C |
Terminal marking indication | Yes |
Type of load | Not applicable |
With socket outlet | No |
Contains Batteries and/or Accumulator | Yes |