Internal angle for DLP-S mini-trunking 50x20mm
DLP-S
LEGRAND
Internal angle for DLP-S mini-trunking 50x20mm
REF. 638161
EAN.
3245066381619
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Moulded hood |
---|---|
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
---|---|
RAL-number | 9003 |
Degree of protection (IP) | Other |
With protective foil | No |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 50 mm |
Height | 20 mm |
Storage temperature | -25-60 °C |