Fuse carrier - SP 38 - for HRC cylind fuses type 10 x 38 - 3P + equipped neutral
LEGRAND
Fuse carrier - SP 38 - for HRC cylind fuses type 10 x 38 - 3P + equipped neutral
REF. 021405
EAN.
3245060214050
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | 10x38 mm |
Number of poles | 3 |
---|---|
Concurrently switching neutral conductor | Yes |
Degree of protection (IP) | IP20 |