Frame for access unit of flush floor box size equivalent to the supports kits 12M vertical or 16M horizontal
-
LEGRAND
Frame for access unit of flush floor box size equivalent to the supports kits 12M vertical or 16M horizontal
REF. 088140
EAN.
3414970756336
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 219 mm |
Outer length | 264 mm |
Length built-in dimension | 265 mm |
Width built-in dimension | 220 mm |