Flat angle for over floor trunking 75x18mm
-
LEGRAND
Flat angle for over floor trunking 75x18mm
REF. 030018
EAN.
3245060300180
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 75 mm |
---|---|
Height | 18 mm |
Number of channels | 0 |
Material | Plastic |
Colour | Grey |
RAL-number | 7030 |
Self-adhesive | No |
Sealing lip | No |
With anti-slip layer | No |
---|---|
Antimicrobial treatment | No |
Halogen free | No |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Storage temperature | -25-60 °C |