Ferrules Starfix - simples individuals - cross section 1 mm² - red
LEGRAND
Ferrules Starfix - simples individuals - cross section 1 mm² - red
REF. 037763
EAN.
3245060377632
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 1 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Red |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | No |