Ferrules Starfix - simples individuals - cross section 0.5 mm² - white
LEGRAND
Ferrules Starfix - simples individuals - cross section 0.5 mm² - white
REF. 037761
EAN.
3245060377618
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 0.5 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | White |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | No |