Faceplate for XL3 S 4000 external cable sleeve height 2200 mm
XL³ S 4000
LEGRAND
Faceplate for XL3 S 4000 external cable sleeve height 2200 mm
REF. 338150
EAN.
3414970900524
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 250 mm |
---|---|
Height | 2200 mm |
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Documentation
6 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION