Extension cord GST18i3/2P+E plug
Incara accessories
LEGRAND
Extension cord GST18i3/2P+E plug
REF. 654986
EAN.
3414972317375
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 16 A |
Number of poles | 3 |
Degree of protection (IP) | IP20 |
Type of finished cable | Power cord |
Type side 1 | Plug |
Type side 2 | Other |
Conductor end treatment | Other |
Total length | 2000 mm |
Mechanical coding | Yes |
Colour coding/contact insert | Black |
Housing colour | Black |
Cable type | H05VV-F |
Cable diameter | 8.3-8.3 mm |
---|---|
Colour outer sheath | Black |
Pole codification | L, N, PE |
Nominal cross section conductor | 1.5 mm² |
Insulating piece permanent temperature-resistant | 100 °C |
Cable permanent temperature-resistant to | 70 °C |
Halogen free | No |
Fire load | 0 kWh |
Surface treatment contacts | Tinned |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Reaction-to-fire according to EN 13501-6: Class | Eca |