End-cap for Universal DLP-S trunking 130x50mm
DLP-S
LEGRAND
End-cap for Universal DLP-S trunking 130x50mm
REF. 638055
EAN.
3245066380551
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 190 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |