End cap for Snap-on DLP trunking grey 50x130mm
DLP
LEGRAND
End cap for Snap-on DLP trunking grey 50x130mm
REF. 075807
EAN.
3414970003942
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 130 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7035 |
With protective foil | No |