Eloe 2 gang shaver socket
Eloe
LEGRAND
Eloe 2 gang shaver socket
REF. 618018
EAN.
3414972265249
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with adapter plate |
---|---|
Mounting method | Other |
With hinged lid | No |
Voltage reversible | No |
Nominal voltage low value | 120 V |
Nominal voltage high value | 230 V |
Rated output | 0.167 VA |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
Device width | 149.5 mm |
Device height | 52.5 mm |
Device depth | 41.5 mm |
---|---|
With built-in installation box | No |
Min. depth of built-in installation box | 45 mm |
Built-in depth | 41.5 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Documentation
SELECT AN ACTION