Eloe 1 gang fcu switched + neon + cord outlet
Eloe
LEGRAND
Eloe 1 gang fcu switched + neon + cord outlet
REF. 618082
EAN.
3414972263795
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 86 mm |
Height | 86 mm |
Depth | 34.5 mm |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Colour | White |
Halogen free | Yes |