Double function plug - German std - 2P+E - 16 A socket - 250 V~
-
LEGRAND
Double function plug - German std - 2P+E - 16 A socket - 250 V~
REF. 050462
EAN.
3245060504625
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
---|---|
Colour | White |
For heavy conditions according to VDE | No |
Documentation
SELECT AN ACTION