Cover joint, width 45mm, for Snap-on DLP trunking grey
DLP
LEGRAND
Cover joint, width 45mm, for Snap-on DLP trunking grey
REF. 075835
EAN.
3414970003881
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for depth of wall duct | 50 mm |
---|---|
Cover width | 45 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7035 |