
Computer network/telephone doubler
LCS²
LEGRAND
Computer network/telephone doubler
REF. 032745
EAN.
3245060327453
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | No |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Other |
Type of connector | RJ45 8(8) |
Suitable for number of connectors | 2 |
Category | 5E |
Colour | Other |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
---|---|
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
Antimicrobial treatment | FALSE |
Mounting method | Not applicable |
Cable support | Not applicable |