Skip to main content
Logo print

Chartres Essentiel LED round decorative bulkhead light - IP55 - IK10 - equipped - On/off

SARLAM

Chartres Essentiel LED round decorative bulkhead light - IP55 - IK10 - equipped - On/off

REF. SL532106 EAN. 3292290502808
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall mounting Yes
Suitable for suspended mounting No
Suitable for ceiling mounting Yes
Suitable for built-in mounting No
Suitable for surface mounting Yes
Suitable for light line configuration Yes
Suitable for workplace according to EN 12464-1 Yes
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 1
Lamp holder Other
Housing material Plastic
Housing colour White
Material cover Plastic, opal
Type of grid None
Voltage type AC
Nominal voltage 207-253 V
Nominal current 55-68 mA
Type of control gear LED operating device current-controlled
With control gear No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
No dim function Yes
Light distributor Diffuser lens/optic/panel
Light sharing Symmetric
Beam angle Open beam/diffuse
Light outlet Direct
Degree of protection (IP) IP55
Degree of impact strength (IK) IK10
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Rated ambient temperature according to IEC 62722-2-1 -5-35 °C
Suitable for emergency lighting No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots No
Max. system power 14 W
Rated luminous flux according to IEC 62722-2-1 1500 lm
Colour of light White
Colour temperature 4000-4000 K
Colour rendering index CRI 80-89
Width 300 mm
Height/depth 70 mm
Length 300 mm
Outer diameter 300 mm
Built-in width 300 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No