Cartridge fuse 14 x 51 mm - type gG - with stricker - 32 A
-
LEGRAND
Cartridge fuse 14 x 51 mm - type gG - with stricker - 32 A
REF. 014532
EAN.
3245060145323
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 14 mm |
---|---|
Size | 14x51 mm |
Voltage type | AC/DC |
Depth | 51 mm |
Rated voltage | 500 V |
Utilization category | gG (cable protection/equipment protection) |
Rated current | 32 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Model | Ceramic fuse |
Breaking capacity | 120 kA |
Power loss at rated current | 3.6 W |
Rated operating frequency | 42-62 Hz |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |