Skip to main content
Logo print

Cartridge fuse 10 x 38 mm - type gG - with indicator - 20 A

- LEGRAND

Cartridge fuse 10 x 38 mm - type gG - with indicator - 20 A

REF. 013420 EAN. 3245060134204
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 10 mm
Size 10x38 mm
Voltage type AC/DC
Depth 38 mm
Rated voltage 500 V
Utilization category gG (cable protection/equipment protection)
Rated current 20 A
Type of fuse status indicator Top fuse status indicator
Model Ceramic fuse
Breaking capacity 120 kA
Power loss at rated current 2.4 W
Rated operating frequency 42-62 Hz
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C