Cage terminals for connection to DRX 125 HP devices
DRX 125 HP
LEGRAND
Cage terminals for connection to DRX 125 HP devices
REF. 669303
EAN.
3414971271043
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection terminal |
---|---|
Width | 90 mm |
Height | 80 mm |
Depth | 20 mm |
Operating / setting temperature | -40-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |