Bridging combs for 10 blocks with 5mm pitch - blue color, for screw and spring terminal blocks
Viking 3
LEGRAND
Bridging combs for 10 blocks with 5mm pitch - blue color, for screw and spring terminal blocks
REF. 037500
EAN.
3245060375003
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 10 |
Rated current In | 24 A |
Rated voltage | 800 V |
Insulated | Yes |
With shock protection | Yes |
---|---|
Mounting method | Pluggable |
Modular spacing | 5 mm |
Colour | Red |