Body joint for universal Aluminium trunking 50x105mm with cover width 65mm
DLP
LEGRAND
Body joint for universal Aluminium trunking 50x105mm with cover width 65mm
REF. 011191
EAN.
3245060111915
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 105 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Cover width | 65 mm |
Model | Joint cover for cover |
Shape | Asymmetric |
Type of fastening | Snap on |
Material | Plastic |
---|---|
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |