Body joint for Snap-on DLP-S trunking 130x50mm
DLP-S
LEGRAND
Body joint for Snap-on DLP-S trunking 130x50mm
REF. 638046
EAN.
3245066380469
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 130 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Cover width | 45 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Self-adhesive |
Material | Plastic |
---|---|
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |