Belanko S single TV socket, female type - Ivory
Belanko S
LEGRAND
Belanko S single TV socket, female type - Ivory
REF. 617827
EAN.
3414971689305
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Type of fastening | Mounting with claw and screw |
Colour | Beige |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Device width | 86 mm |
Device height | 86 mm |
Min. depth of built-in installation box | 35 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |