Arteor adaptor - for 2-modules Arteor mechanisms - white
Forix
LEGRAND
Arteor adaptor - for 2-modules Arteor mechanisms - white
REF. 782425
EAN.
3245067824252
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | SQ45 / SQ45 |
Device width | 65 mm |
Device height | 65 mm |
---|---|
Device depth | 47 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Antimicrobial treatment | No |
Documentation
SELECT AN ACTION