Additional toroids for the bus meter with three inputs for toroids and actuator with sensor.
My Home
BTICINO
Additional toroids for the bus meter with three inputs for toroids and actuator with sensor.
REF. 3523
EAN.
8005543402054
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Direct/transformer |
Connection type | Direct |
---|---|
Reactive power | No |
Approved according to PTB | No |
S0 impulse interface | None |
Tariff switch | No |
Accuracy class | 2 |
Connected object | No |