Add-on modules DX³ - 4P- 400 V~ - 63 A- 30/3000 mA- Hpi type / integrated energy meter
LEGRAND
Add-on modules DX³ - 4P- 400 V~ - 63 A- 30/3000 mA- Hpi type / integrated energy meter
REF. 410657
EAN.
3245064106573
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 250-440 V |
---|---|
Nominal current | 63 A |
Rated fault current adjustable | Yes |
Rated fault current | 0.03-3 A |
Max. delay time | 3000 ms |
Delay adjustable | Yes |
Number of poles | 4 |
Leakage current type | Other |
Frequency | 50 Hz |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 6 kV |
Connectable conductor cross section solid-core | 1.5-50 mm² |
Connectable conductor cross section multi-wired | 1.5-35 mm² |
Anti-nuisance tripping version | Yes |
With interlocking device | Yes |
Degree of protection (IP) | IP20 |
Pollution degree | 3 |
Ambient temperature during operating | -25-60 °C |
---|---|
Width | 240.3 mm |
Height | 129 mm |
Depth | 78 mm |
Degree of impact strength (IK) | IK01 |
Storage temperature | -40-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Mounting method | DIN rail |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Application store for download | Not applicable |