3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
LEGRAND
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
REF. 050693
EAN.
3414971186026
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | USB |
---|---|
Connection type connection 1 | Other |
Connection 2 | USB |
Connection type connection 2 | Other |
Cable length | 1.2 m |
With terminal resistor | No |
Screened | No |
Width | 180 mm |
---|---|
Height | 90 mm |
Depth | 25 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Colour | Grey |
Halogen free | Yes |