2 module flush mounted actuator with 2 internal relays and 3 pushbuttons for the management of shutters.
My Home Up
BTICINO
2 module flush mounted actuator with 2 internal relays and 3 pushbuttons for the management of shutters.
REF. F401
EAN.
8005543469699
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | DRA (DIN-rail adapter) |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 1 |
Number of buttons | 3 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Other |
Colour | White |
RAL-number (similar) | 9011 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 55 mm |
Width | 36 mm |
Height | 105 mm |
---|---|
Depth | 31 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 5 mA |
Terminal marking indication | Yes |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Addressable | Yes |
Connected object | Yes |
Operating method | Wifi network , SCS |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Amazon Alexa , Google Assistant |
Application name | Home + Control |
Product use function | Shutter management |
Connectable by Internet box | Yes |